Download document () of 20

111175
Model code: BP-U-3S-1000/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, locking rotary lever for 3-component system, W = 1000 mm, H = 1760 mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111175
EAN
4015081107360
Product Length/Depth
70 mm
Product Height
1765 mm
Product Width
1035 mm
Product Weight
19.86 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1000/17-P

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
1760 mm
Suitable for width
1000 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification