Download document () of 20

111234
Model code: BPA-U-3S-800/17

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=1760x800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111234
EAN
4015081107957
Product Length/Depth
90 mm
Product Height
1764 mm
Product Width
834 mm
Product Weight
8.84 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-800/17

Delivery program

Type
Additional equipment
Model
Stop door
Application
Outdoor (installation site)
Color
Gray
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Aluminum
Degree of protection
IP43
NEMA Other
Cover/door type
Double-ward lock
Housing material
Aluminum
Suitable for width
800 mm

Additional information

Functions
Additional equipment
Special features
With door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.