Knowledge Search
Download document () of 20
We make what matters work

111237
BPA-U-3S-800/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, rotary lever, IP43, HxW=2060x800mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111237
EAN
4015081107988
Product Length/Depth
90 mm
Product Height
2064 mm
Product Width
834 mm
Product Weight
10.11 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-800/20-P

Additional information

Functions
Additional equipment
Special features
With door

Delivery programme

Application
Outdoor (installation site)
Color
Light gray (RAL 7035)
Gray
Model
Stop door
Type
Additional equipment

Technical data - mechanical

Cover/door type
Rotary lever
Housing material
Aluminum
Material
Aluminum
Mounting method
Flush mounting
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Degree of protection
IP43
NEMA Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.