Download document () of 20

111339
Model code: BP-SP-4-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H460mm

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111339
EAN
4015081109005
Product Length/Depth
240 mm
Product Height
480 mm
Product Width
50 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
BP-SP-4-PSN

Delivery program

Type
Additional equipment
Application
Mounting side wall
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Material
Steel
Sheet steel
Number of height units
0
Housing material
Sheet steel
Modular spacing
0 mm
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
460 mm

Additional information

Functions
Additional equipment
RAL-number
7035
Suitable for
Side panel use

Export product specification