Download document () of 20

111344
Model code: BP-SP-15-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H1560mm

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111344
EAN
4015081109050
Product Length/Depth
240 mm
Product Height
1580 mm
Product Width
50 mm
Product Weight
8.3 kg
Compliances
RoHS conform
Model Code
BP-SP-15-PSN

Delivery program

Type
Additional equipment
Application
Mounting side wall
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Material
Steel
Sheet steel
Number of height units
0
Housing material
Sheet steel
Modular spacing
0 mm
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
1560 mm

Additional information

Functions
Additional equipment
RAL-number
7035
Suitable for
Side panel use

Export product specification