Download document () of 20

114024
Model code: LS-XZS

Eaton Moeller® series LS Rounded plunger, center fixing

General specifications

Product Name
Eaton Moeller® series LS Rounded plunger
Catalog Number
114024
EAN
4015081134465
Product Length/Depth
46 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.028 kg
Certifications
CSA
CE
UL Category Control No.: NKCR
CSA Class No.: 3211-03
UL
UL 508
CSA File No.: 012528
CSA-C22.2 No. 14
UL File No.: E29184
IEC/EN 60947-5
Model Code
LS-XZS

Features & Functions

Features
The operating head can be rotated 90° to enable adaptation to the specified approach direction
Functions
For mounting in enclosure wall or mounting plate drilling M18 x 1

General

Product category
Rounded plunger, centre fixing
Type
Operating heads

Climatic environmental conditions

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
70 °C

Actuator

Actuator type
Without actuator

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification