Download document () of 20

114595
Model code: XVTL-MP/BX/IC-10/3/20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Distribution cabinet, HxWxD=2000x1000x300mm, IP55, 0/3/20

General specifications

Product Name
Eaton xEffect xVtl empty enclosure
Catalog Number
114595
EAN
4015081139958
Product Length/Depth
1000 mm
Product Height
2000 mm
Product Width
308.5 mm
Product Weight
127 kg
Compliances
RoHS conform
Certifications
IEC/EN 60439-3
IEC/EN 62208
IEC/EN 60439-1
Model Code
XVTL-MP/BX/IC-10/3/20

Delivery program

Type
Control centres XVTL
Color
Gray

Technical Data - Electrical

Voltage rating
415 V
Rated insulation voltage (Ui)
690 V
Rated impulse withstand voltage (Uimp)
6 kV
Rated peak withstand current
143 kA
Rated operation current (Ie)
2500 A
Rated short-time withstand current (Icw)
65 kA
Frequency rating
50 Hz
Frequency rating of contacts
50 Hz (AC)
Overvoltage category
IV
Pollution degree
3

Technical Data - Mechanical

Unit type
Complete housing
Surface treatment
Painting, phosphated and polyester powder coating
Mounting method
Wall fastening
Material
Sheet steel 2 mm
Steel
Material quality
Other
Number of connector holes
0
Number of covers/doors
2
Number of locks
1
Relative humidity
50 % (at 40 °C)
Permissible load of the door(s) according to IEC 62208 - max
1000 N
Permissible load of the enclosure according to IEC 62208 - max
5000 N
Permissible load of the mounting plate according to IEC 62208 - max
4000 N
Cover/door angle
120° door opening angle (combination mounting)
120° door opening angle (single mounting)
Cover/door type
Outside-supported doors with hidden hinges
Folding handle with espagnolette lock
Can be removed from 90°
Three-point interlock
From width 1000 mm two doors
Door interlock can be fitted with profile cylinder
Installation site
Indoor installation
Installation type
Floor standing wall model

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
232 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
211 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
466 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
424 W
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
249 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
240 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
219 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
214 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
499 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
482 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
439 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
429 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
438.706 W

Design verification as per IEC/EN 61439 - technical data

Admissible heat dissipation (NH-SE) - max
524 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Not applicable.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Not applicable.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 690 V AC
10.9.3 Impulse withstand voltage
6 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
Connectable
EMC-version
Fitted with:
Mounting plate
Screw M10: 50 x 106 A²s (base frame, main earthing)
Taptite screw M6: 3.9 × 106 A²s (enclosure side plate, back plate)
M6 weld stud: 50 × 106 A²s (door)
Functions
Combination enclosure
Protection class
I
RAL-number
7035
Special features
  • 40 °C (intermittent maximum value)
  • 35 °C (maximum value, 24 h average)
  • -5 °C (minimum value)
  • Fragment basic equipment
  • Including open cable entries top, prepared for F3A flange
  • Including frame, sheet steel doors, back plate, bottom and top plate, mounting plate, lifting eyelets, cylinder lock and branding strip
  • Including support frame for the IVS mounting units
  • including insulating surround and mounted insulated support bracket
  • Without side walls
Suitable for
Metrical mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.