Knowledge Search
Download document () of 20
We make what matters work

114792
Model code: XVTL-IC-Z-16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Adapter, for IC1600

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
114792
EAN
4015081141920
Product Length/Depth
1450 mm
Product Height
25 mm
Product Width
88 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XVTL-IC-Z-16

Technical data - mechanical

Material
Steel
Surface protection
Galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.