Download document () of 20

115138
Model code: XVTL-HP-4

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, horizontal, W=400mm

General specifications

Product Name
Eaton xEffect xVtl horizontal profile
Catalog Number
115138
EAN
4015081145386
Product Length/Depth
266 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XVTL-HP-4

Product specifications

Number of height units
0
Profile height (busbar)
50 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.