Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 600
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
116294
|
| EAN |
4015081160334
|
| Product Length/Depth |
42 mm
|
| Product Height |
40 mm
|
| Product Width |
570 mm
|
| Product Weight |
1.33 kg
|
| Compliances |
RoHS conform
|
| Model Code |
BPZ-KFS-600
|
| Type |
|
| Model |
Other
|
| Accessory/spare part type |
Cable clamp rails C section
|
| Color |
Stainless steel
|
| Unit type |
Modular system
|
| Surface finishing |
Galvanized
|
| Mounting method |
Floor standing distribution board
|
| Mounting position |
Horizontal
|
| Material |
Sheet steel
Metal |
| Degree of protection |
IP30
IP54 |
| Number of height units |
0
|
| Suitable for width |
600 mm
|
| Functions |
Floor standing enclosure
Additional equipment |
| Special features |
|
| Used with |
BPZ-KR...
Accessory Service distribution board IVS Accessory consideration |