Download document () of 20

116581
Model code: BP-U-3S-800/7-EW

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W800mm H760mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116581
EAN
4015081163267
Product Length/Depth
70 mm
Product Height
765 mm
Product Width
835 mm
Product Weight
8.11 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/7-EW

Delivery program

Type
Additional equipment
Model
Stop door
Application
Indoor (installation site)
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Features
EMC-version
Fire resistance grade
Fire-resistant (E60/EW60)
Functions
Additional equipment
Special features
With door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.