Download document () of 20

116937
Model code: BPZ-NZM1/MSW-800-MH

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW horizontal, HxW=200x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116937
EAN
4015081166756
Product Length/Depth
125 mm
Product Height
205 mm
Product Width
725 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1/MSW-800-MH

Delivery program

Type
Additional equipment
Application
Mounting side wall
Color
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Features
Perforated
Functions
Additional equipment
Suitable for
Single mounting
Used with
NZM1

Export product specification