Download document () of 20
To be discontinued

119288
Model code: BPZ-FPK-1200/200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=200x1200mm, blind, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119288
EAN
4015081174256
Product Length/Depth
40 mm
Product Height
205 mm
Product Width
1125 mm
Product Weight
0.905 kg
Compliances
RoHS conform
Model Code
BPZ-FPK-1200/200-BL

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
Untreated
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Mounting position
Horizontal
Material
Plastic
Number of height units
0
Cable entry type
Blind
Housing material
Plastic
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment

Export product specification