Download document () of 20

120720
Model code: BPZ-S-M4X8

Eaton xEnergy Basic LV systems Low voltage switchgear. Screw M4x8

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120720
EAN
4015081185504
Product Length/Depth
10 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
BPZ-S-M4X8

Delivery program

Type
Additional equipment
Model
Other
Color
Other

Technical data - mechanical

Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Material
Metal
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification