Download document () of 20
Discontinued

120815
Model code: CEMP-01/11

CEMP-01/11. Adapter Plug, Energy Meter Sensor, Schuko

General specifications

Product Name
Eaton Moeller series xComfort energy measuring
Catalog Number
120815
EAN
4015081186457
Product Length/Depth
138 mm
Product Height
75 mm
Product Width
60 mm
Product Weight
0.172 kg
Compliances
CE Marked
RoHS conform
Model Code
CEMP-01/11

Product specifications

Application
Energy measurement
Accessory/spare part type
Other
Power supply
Mains
Bus system product type
Sensor
Mounting method
Plugged-in

Export product specification