Download document () of 20

121453
Model code: XBI-80

Eaton xEnergy Main LV systems LV switchgear. End cap, busbar, copper, 40/60/80x10mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
121453
EAN
4015081192731
Product Length/Depth
220 mm
Product Height
78 mm
Product Width
88 mm
Product Weight
0.02 kg
Compliances
RoHS conform
Model Code
XBI-80

Product specifications

Accessory/spare part type
Contact protection end piece
Current rating - max
0 A
Busbar distance
0 mm
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.