Download document () of 20

123253
Model code: IZMX16N4-U10W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 1000 A, Icu (<= 440V/690V 42/42): 50 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 500 A - 1000 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123253
EAN
4015081208586
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29.07 kg
Compliances
RoHS conform
Model Code
IZMX16N4-U10W

Export product specification