Download document () of 20

123411
Model code: IZMX16H3-U06F

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 630 A, Icu (<= 440V/690V 42/42): 65 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 315 A - 630 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123411
EAN
4015081210169
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
IZMX16H3-U06F

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical Data - Electrical

Rated uninterrupted current (Iu)
630 A

Technical Data - Mechanical

Mounting Method
Fixed
Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.