Knowledge Search
Download document () of 20
We make what matters work

123740
Model code: IZMX-SR110AD

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Closing release 110-125 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX closing release
Catalog Number
123740
EAN
4015081213450
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.068 kg
Compliances
RoHS conform
Model Code
IZMX-SR110AD

Additional information

Accessory/spare part type
Remote switching

Delivery programme

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • Without latch check switch.
Suitable for
Power circuit breaker
Off-load switch
Type
Accessory
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Design verification to IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical data - electrical

Adjustment range undelayed short-circuit release (end value) - max
0 A
Circuit breaker total switching time
35 ms (Us = 100%)
Control voltage operating range
110 - 125 V DC
0.85 - 1.1 x Us
110 - 127 V AC (50/60 Hz)
Electric connection type
Flat plug-in connection
Initial value of the undelayed short-circuit release - min
0 A
Pick-up power consumption at 35 ms - max
540 VA/W
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Rated control supply voltage (Us) at DC - min
110 V
Voltage type
AC/DC

Technical data - mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.