Download document () of 20

123741
Model code: +IZMX-SR230AD

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Closing release 220-240 VAC/DC, Acc

General specifications

Product Name
Eaton Moeller series IZMX/INX closing release
Catalog Number
123741
EAN
4015081213467
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
24.82 kg
Compliances
RoHS conform
Model Code
+IZMX-SR230AD

Delivery program

Type
Accessory
Special features
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • Without latch check switch.
Suitable for
Off-load switch
Power circuit breaker
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Technical Data - Electrical

Voltage type
AC/DC
Control voltage operating range
208 - 250 V DC
0.85 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
220 V
Rated control supply voltage (Us) at DC - max
250 V
Adjustment range undelayed short-circuit release (end value) - max
0 A
Circuit breaker total switching time
35 ms (Us = 100%)
Initial value of the undelayed short-circuit release - min
0 A
Electric connection type
Flat plug-in connection

Technical Data - Mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Remote switching

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.