Knowledge Search
Download document () of 20
We make what matters work
To be discontinued

123748
Model code: IZMX-UVR48DC

IZMX-UVR48DC. Undervoltage release 48 VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
123748
EAN
4015081213535
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.091 kg
Compliances
RoHS conform
CE Marked
Model Code
IZMX-UVR48DC

Additional information

Accessory/spare part type
Remote switching

Delivery programme

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Cannot be combined with a second shunt release.
  • Retrofitting kit
  • Slot on the right on the adapter plate.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Suitable for
Off-load switch
Power circuit breaker
Type
Accessory
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Design verification to IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical data - electrical

Circuit breaker total switching time
37 ms (Us = 100%)
Control voltage operating range
48 V DC
0.85 - 1.1 x Us
Current rating - max
0.089 A (maximum holding current)
Electric connection type
Flat plug-in connection
Pick-up power consumption at 35 ms - max
850 VA/W
Power consumption
5 VA/W AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
48 V
Rated operational current
0.089 A (maximum holding current)
Voltage type
DC

Technical data - mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.