Download document () of 20

124290
Model code: +IZMX-M40-24DC

Eaton Moeller series IZMX/INX - ACB. Motor operator 24 VDC, 40, Acc

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
124290
EAN
4015081218950
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.425 kg
Compliances
RoHS conform
Model Code
+IZMX-M40-24DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.