Download document () of 20
Discontinued

125762
Model code: SVX015A1-5A4N1

Eaton SVX Variable frequency drive, 600 V AC, 3-phase, 18 A, IP21, Radio interference suppression filter, OLED display, FR6

General specifications

Product Name
Eaton SVX Variable frequency drive
Catalog Number
125762
EAN
4015081233724
Product Length/Depth
558 mm
Product Height
237 mm
Product Width
195 mm
Product Weight
18.5 kg
Certifications
CE
IEC/EN61800-3
IEC/EN61800-5
UL
CSA Class No.: 3211-06
Safety: EN 61800-5-1: 2003
UL 508C
UL report applies to both US and Canada
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
IEC/EN 61800-3
UL File No.: E134360
Certified by UL for use in Canada
CUL
RCM
Specification for general requirements: IEC/EN 61800-2
CSA-C22.2 No. 14
DNV
RoHS, ISO 9001
Model Code
SVX015A1-5A4N1

General

Communication interface
LonWorks, optional
DeviceNet, optional
PROFIBUS-DP
Modbus-TCP, optional
BACnet/IP, optional
CANopen®, optional
BACnet MS/TP, optional
EtherCAT, optional
Ethernet IP, optional
Modbus-RTU, optional
PROFINET, optional
Connection to SmartWire-DT
No
Degree of protection
IP21
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
OLED display
DC link choke
Internal DC link
Radio interference suppression filter
IGBT inverter
Frame size
FR6
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Max. 1000 m
Max. 3000 m
Above 1000 m with 1 % performance reduction per 100 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water

Main circuit

Mains voltage - min
525 V
Mains voltage - max
690 V
Operating mode
U/f control
Sensorless vector control (SLV)
Output frequency - min
0 Hz
Output frequency - max
320 Hz
Output voltage (U2)
600 V AC, 3-phase
690 V AC, 3-phase
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
22 A
Rated operational current (Ie) at 150% overload
18 A
Rated operational power at 690 V, 50 Hz
15 kW
Rated operational power at 690 V, 50 Hz, 110% overload
18.5 kW
Rated operational voltage
600 V AC, 3-phase
690 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Supply frequency
50/60 Hz
Switching frequency
1.5 kHz, 1 - 6 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
690 VAC

Motor rating

Assigned motor current IM at 690 V, 50 Hz, 110% overload
20.9 A
Assigned motor current IM at 690 V, 50 Hz, 150% overload
17 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
19 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
15 A
Assigned motor power at 690 V, 60 Hz
15 HP
Assigned motor power at 690 V, 60 Hz, 110% overload
20 HP

Control circuit

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
375 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
18 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.