Download document () of 20

125994
Model code: XMN240806CR-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, horizontal, 4p, HxW=200x600mm, MA, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125994
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XMN240806CR-SOND-RAL*

Product specifications

RAL-number
0
Color
Other
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification