Download document () of 20

125M14C

Eaton Bussmann series low voltage british standard fuse, 125A, AC 600 V, DC 250 V, HRCII-MISC, 38 x 112 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
125M14C
EAN
5027590429818
UPC
051712551144
Product Length/Depth
120 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
214.6 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
125 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.