Eaton Bussmann series low voltage british standard fuse, 125A, AC 415 V, V88/J, 38 x 101 mm, gU
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
125MJ29-6
|
| EAN |
5027590429832
|
| Product Length/Depth |
110 mm
|
| Product Height |
42 mm
|
| Product Width |
195 mm
|
| Product Weight |
303.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS
IEC 60269 EAC |
| Amperage Rating |
125 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Fuse type |
MJ29
|
| Fitted with: |
Slotted tags
|
| Construction |
BS88/J
|