Download document () of 20

126013
Model code: XME1210C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=300x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126013
EAN
4015081236015
Product Length/Depth
820 mm
Product Height
25 mm
Product Width
310 mm
Product Weight
2.05 kg
Compliances
RoHS conform
Model Code
XME1210C

Product specifications

Number of height units
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.