Download document () of 20

12BDGNA20

Eaton Bussmann series medium voltage BS air fuse, 20 A, 12 kV, 40 kA, 51 x 359 mm, Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGNA20
EAN
5027590431583
Product Length/Depth
375 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1860 g
Compliances
BS 2692-1
Certifications
ASTA

Electrical data

Amperage Rating
20 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specification

Fuse indicator
Non Indicating
Construction size
51 x 359 mm
Standard
British Standard
Standard
British Standard
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.