Download document () of 20

131560
Model code: BPZ-SH-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Rotary lever, softline, long

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
131560
EAN
4015081285815
Product Length/Depth
60 mm
Product Height
165 mm
Product Width
40 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
BPZ-SH-L

Delivery program

Type
Additional equipment
Application
  • Floor-standing distribution board
  • Transformer metering cabinet

Technical data - mechanical

Closure type
None
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Handle type
Rotary lever
Housing material
Plastic

Additional information

Functions
Additional equipment

Export product specification