Download document () of 20

132956
Model code: XLST3F65

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 600 x 500mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
132956
EAN
4015081298679
Product Length/Depth
550 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Model Code
XLST3F65

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.