Knowledge Search
Download document () of 20
We make what matters work

133003
Model code: XSWV20135

Eaton xEnergy Main LV systems LV switchgear. Rear wall, ventilated, IP30, for HxW=2000x1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133003
EAN
4015081299140
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
1270 mm
Product Weight
43.2 kg
Compliances
RoHS conform
Model Code
XSWV20135

Additional information

RAL-number
7035
Suitable for
Rear panel use

Delivery programme

Color
Gray

Technical data - mechanical

Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
1350 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Powder coating

Export product specification