Download document () of 20

133085
Model code: XPI26BMCB0611

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker, IZM26, devices area/busbar area, HxW=600x1100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133085
EAN
4015081299485
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1020 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
XPI26BMCB0611

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
21 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.