Download document () of 20

133093
Model code: XPIBCB-H-0802

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, horizontal, WxD=800x200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133093
EAN
4015081299560
Product Length/Depth
700 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XPIBCB-H-0802

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
800 mm
Material
Plastic
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a
Internal separation form 2b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.