Download document () of 20

135214
Model code: CR6340230

Eaton CR Installation contactor, 63A, 230V AC/DC, 4NO

General specifications

Product Name
Eaton CR contactor
Catalog Number
135214
EAN
8711426528185
Product Length/Depth
65 mm
Product Height
80 mm
Product Width
53.5 mm
Product Weight
0.42 kg
Compliances
RoHS conform
Model Code
CR6340230

Product specifications

Type
4NO
Amperage Rating
63 A
Number of poles
Four-pole
Features
Additional equipment possible
Hum-free
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Degree of protection
IP20
Equipment heat dissipation, current-dependent
5 W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Control voltage 1 - max
253 V
Control voltage 1 - min
195.5 V
Heat dissipation per pole, current-dependent
8 W
Incandescent lamp load - max
5005 W
Load fluorescent lamp - max
3300 VA
Load fluorescent lamp (duo circuit) - max
5400 VA
Load fluorescent lamp (parallel compensated) - max
3300 VA
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
4
Number of modular spacings
3
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
63 A
Utility category
1
Voltage rating (excitation) - max
253 V
Voltage rating (excitation) - min
195.5 V
Built-in depth
60 mm
Voltage type
AC/DC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.