Download document () of 20

135697
Model code: E58-30TS250-HAP

Eaton Moeller® series E58 Thru-beam photoelectric sensor, transmitter, Sn=250m, 4L, 10-30VDC, NPN, PNP, M30, metal, M12

General specifications

Product Name
Eaton Moeller® series E58 Thru-beam photoelectric sensor
Catalog Number
135697
EAN
4015081324903
Product Length/Depth
228.6 mm
Product Height
44.45 mm
Product Width
165.1 mm
Product Weight
0.2 kg
Certifications
CSA-C22.2 No. 14
UL Category Control No.: NRKH, NRKH7
Certified by UL for use in Canada
CSA File No.: UL report applies to both US and Canada
IEC/EN 60947-5-2
UL File No.: E166051
CE
UL
UL 508
Model Code
E58-30TS250-HAP

Product specifications

Type
Optical sensors
Device type
Transmitter
Electric connection type
Plug-in connection
Fitted with:
Transmitter (for combination with detector)
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Short-circuit protection
Protection against polarity reversal
Thru-light beam
Protection against wire breakage
Voltage type
DC
Wire size
0
Connection type
Plug-in connection M12 x 1
4-wire
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Other
Degree of protection
NEMA 4
IP68
Interface type
Other
LED indicator
Status indication of Operating voltage: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Glass
Output current (mA) - max
100 mA
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
250000 mm
Reflector distance - min
0 mm
Sensor height
0 mm
Sensor length
111 mm
Switching distance - max
0 mm
Switching voltage of OSSD at state high
30 V
Transmission range of the safety field
0 m
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
312 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Stainless steel
Wavelength of the sensor
0 nm
Width sensor
0 mm
Product category
E58 Harsh Duty Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
30 mm
Light dot size
0 mm²
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
0
Opening angle
0 °
Adjustment type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.