Download document () of 20

135845
Model code: E55CBL30A2E

Eaton Moeller® series E55 Proximity switch, inductive, 1 N/C, Sn=15mm, 2L, 20-250VAC, M30, insulated material, line 2m

General specifications

Product Name
Eaton Moeller® series E55 Proximity switch
Catalog Number
135845
EAN
4015081326389
Product Length/Depth
165.1 mm
Product Height
31.75 mm
Product Width
139.7 mm
Product Weight
0.28 kg
Certifications
CE
IEC/EN 60947-5-2
Model Code
E55CBL30A2E

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
3 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Functions
Short-circuit protection
Protection against polarity reversal
Voltage type
AC
Mounting method
Non-flush mounting
Material
Insulated material
Connection type
2 m connection cable
2-wire
Installation type
Not flat
Degree of protection
IP66
NEMA 4X, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
Max. 150 mA (Ie)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Supply frequency
60 Hz, Input, max. Range
50 Hz, Input, min. Range
Switching frequency
25 Hz
Voltage rating - max
250 V
Width sensor
0 mm
Product category
E55 Limit Switch Style Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated switching distance (Sn) - max
15 mm
Repeatability
10 %
Sensor height
0 mm
Sensor length
80 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
10 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.