Download document () of 20

136184
Model code: E57KC12

Eaton Moeller® series E57 Cable adapter, Metal, M12 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Cable adapter
Catalog Number
136184
EAN
4015081329779
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
None
Model Code
E57KC12

Product specifications

Type
Conduit adapter
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Metal

Export product specification