Download document () of 20

136193
Model code: E57KNM12

Eaton Moeller® series E57 Spare nut, Metal, M12 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Spare nut
Catalog Number
136193
EAN
4015081329861
Product Length/Depth
17.78 mm
Product Height
2.54 mm
Product Width
17.78 mm
Product Weight
0.01 kg
Certifications
None
Model Code
E57KNM12

Product specifications

Type
Replacement nuts
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.