Download document () of 20

136229
Model code: E59RP1

Eaton Moeller® series E59 Programming cable, RS-232 serial

General specifications

Product Name
Eaton E59 AccuProx analog inductive proximity sensor
Catalog Number
136229
EAN
4015081330225
Product Length/Depth
160.02 mm
Product Height
43.18 mm
Product Width
127 mm
Product Weight
0.16 kg
Compliances
CE
Model Code
E59RP1

Product specifications

Type
Programming cable
Accessory/spare part type
Other
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.