Download document () of 20

138269
Model code: KSX-34P-MID

Eaton xEnergy Light LV systems LV switchgear. Busbar support, 4p, KSX

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
138269
EAN
4015081350490
Product Length/Depth
300 mm
Product Height
300 mm
Product Width
30 mm
Product Weight
4.58 kg
Compliances
RoHS conform
Model Code
KSX-34P-MID

Product specifications

Used with
Double T profile
30 x 10 mm
Triple T profile
Special features
  • For central use in xEnergy type-tested power distribution systems and XVTL distribution panel
  • Including fixing material
Type
  • Distribution board feeder system
  • KSX-System
Current rating - max
2000 A
Busbar distance
0 mm
Number of poles
Four-pole
Functions
Busbar support
KSX busbar support, central
Rated operation current (Ie)
2000 A
Suitable for
Four-pole
Three-pole

Export product specification