Download document () of 20
Discontinued

138446
Model code: SVX060A1-4A1N2

Eaton SVX Variable frequency drive SVX 3-/3-phase 45 kW 480 V; degree of protection IP21; integrated EMC filter; coated printed circuit boards

General specifications

Product Name
Eaton SVX Variable frequency drive
Catalog Number
138446
EAN
4015081352258
Product Length/Depth
640 mm
Product Height
257 mm
Product Width
237 mm
Product Weight
58 kg
Certifications
CUL
UL report applies to both US and Canada
CSA Class No.: 3211-06
CE marking
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
UL Listed
IEC/EN 61800-3
IEC/EN 61800-2
CE
CSA-C22.2 No. 14
RCM
DNV
UL 508C
IEC/EN61800-5
UL File No.: E134360
UL
IEC/EN 61800-5-1
RoHS, ISO 9001
Certified by UL for use in Canada
Model Code
SVX060A1-4A1N2

General

Communication interface
PROFIBUS-DP
DeviceNet, optional
Ethernet IP, optional
PROFINET, optional
EtherCAT, optional
LonWorks, optional
CANopen®, optional
Modbus-RTU, optional
BACnet MS/TP, optional
Modbus-TCP, optional
Connection to SmartWire-DT
No
Degree of protection
IP21
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
IGBT inverter
OLED display
Internal DC link
Radio interference suppression filter
Additional PCB protection
Frame size
FR7
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % performance reduction per 100 m
Max. 3000 m
Max. 1000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water

Main circuit

Mains voltage - min
380 V
Mains voltage - max
380 V
Operating mode
U/f control
Sensorless vector control (SLV)
Output frequency - min
0 Hz
Output frequency - max
320 Hz
Output voltage (U2)
480 V AC, 3-phase
500 V AC, 3-phase
400 V AC, 3-phase
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
105 A
Rated operational current (Ie) at 150% overload
87 A
Rated operational power at 380/400 V, 50 Hz, 110% overload
55 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase
45 kW
Rated operational voltage
400 V AC, 3-phase
500 V AC, 3-phase
480 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Supply frequency
50/60 Hz
Switching frequency
3.6 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 V

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 110% overload
99 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
81 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
96 A
Assigned motor power at 460/480 V, 60 Hz
60 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
75 HP

Control circuit

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
1125 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
87 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.