Download document () of 20

139787
Model code: KEYPAD-LOC/REM

Eaton SPX External operating unit with illuminated LCD display;plain text;several lines with control- and function keys;IP54; for frequency drive SVX/SPX

General specifications

Product Name
Eaton SPX keypad
Catalog Number
139787
EAN
4015081365616
Product Length/Depth
95 mm
Product Height
30 mm
Product Width
80 mm
Product Weight
0.1 kg
Certifications
UL
UL 508C
Certified by UL for use in Canada
CSA-C22.2 No. 14
IEC/EN61800-5
CE
UL report applies to both US and Canada
IEC/EN61800-3
UL File No.: E134360
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
Catalog Notes
Plain text, multi-line
Model Code
KEYPAD-LOC/REM

General

Degree of protection (front side)
IP54
Fitted with:
Control buttons
Illuminated LCD display
Function keys
Product Category
Accessories
Suitable for
Branch circuits, (UL/CSA)

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification