Eaton XN Digital input card XI/ON, 120/230VAC, 2DI
| Product Name | 
                                            
                                            
                                             
                                                Eaton XN Accessory Input card
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                140058
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                7640130120167
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                55.4 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                74.1 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                12.6 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.028 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL File No.: E205091  
                                        CE IEC/EN 61000-6-4 IEC/EN 6113-2 Certified by UL for use in Canada CSA-C22.2 No. 142 CSA Class No.: 2252-01, 2252-81 UL 508 cULus UL report applies to both US and Canada IEC/EN 61000-6-2 IEC/EN 61131-2 UL Category Control No.: NRAQ, NRAQ7 UL Recognized  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XN-2DI-120/230VAC
                                             
                                         | 
                                    
| Electric connection type | 
                                            
                                            
                                             
                                                Screw-/spring clamp connection
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Fieldbus connection over separate bus coupler possible
                                             
                                         | 
                                    
| Current consumption | 
                                            
                                            
                                             
                                                20 mA, from supply terminal  
                                        28 mA, from module bus, Analog input modules  | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20
                                             
                                         | 
                                    
| Mounting method | 
                                            
                                            
                                             
                                                Rail mounting possible
                                             
                                         | 
                                    
| Number of channels | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                XN Slice module
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Base modules without C-Connection: 2-/3-wire  
                                        Base modules with C-connection: 4-wire  | 
                                    
| Type | 
                                            
                                            
                                             
                                                I/O module
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                XN-S4S-SBBC  
                                        XN-S4T-SBBC XN-S3S-SBB XN-S3T-SBB  | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Drop and topple | 
                                            
                                            
                                             
                                                According to IEC 60068-2-31, free fall according to IEC 60068-2-32
                                             
                                         | 
                                    
| Shock resistance | 
                                            
                                            
                                             
                                                Continuous according to IEC/EN 60068-2-29  
                                        Mechanical, According to IEC/EN 60068-2-27  | 
                                    
| Vibration resistance | 
                                            
                                            
                                             
                                                According to IEC/EN 60068-2-6
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                0 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                55 °C
                                             
                                         | 
                                    
| Ambient storage temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient storage temperature - max | 
                                            
                                            
                                             
                                                85 °C
                                             
                                         | 
                                    
| Environmental conditions | 
                                            
                                            
                                             
                                                Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)  
                                        Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)  | 
                                    
| Relative humidity | 
                                            
                                            
                                             
                                                5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
                                             
                                         | 
                                    
| Air discharge | 
                                            
                                            
                                             
                                                According to EN 61100-4-2
                                             
                                         | 
                                    
| Burst impulse | 
                                            
                                            
                                             
                                                According to IEC/EN 61000-4-4
                                             
                                         | 
                                    
| Contact discharge | 
                                            
                                            
                                             
                                                According to EN 61100-4-2
                                             
                                         | 
                                    
| Electromagnetic fields | 
                                            
                                            
                                             
                                                According to IEC EN 61100-4-2
                                             
                                         | 
                                    
| Emitted interference | 
                                            
                                            
                                             
                                                30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)  
                                        230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)  | 
                                    
| Radiated RFI | 
                                            
                                            
                                             
                                                IEC/EN 61100-4-6
                                             
                                         | 
                                    
| Surge rating | 
                                            
                                            
                                             
                                                According to IEC/EN 61000-4-5 Level 4
                                             
                                         | 
                                    
| Voltage dips | 
                                            
                                            
                                             
                                                According to EN 61131-2 (Voltage fluctuations/voltage dips)
                                             
                                         | 
                                    
| Rated frequency - min | 
                                            
                                            
                                             
                                                48 Hz
                                             
                                         | 
                                    
| Rated frequency - max | 
                                            
                                            
                                             
                                                63 Hz
                                             
                                         | 
                                    
| Rated insulation voltage (Ui) | 
                                            
                                            
                                             
                                                1500 V
                                             
                                         | 
                                    
| Rated operational voltage | 
                                            
                                            
                                             
                                                120/230 V AC at 45-64 Hz (supply terminal)
                                             
                                         | 
                                    
| Supply voltage at AC, 50 Hz - min | 
                                            
                                            
                                             
                                                102 VAC
                                             
                                         | 
                                    
| Supply voltage at AC, 50 Hz - max | 
                                            
                                            
                                             
                                                253 VAC
                                             
                                         | 
                                    
| Supply voltage at DC - min | 
                                            
                                            
                                             
                                                0 VDC
                                             
                                         | 
                                    
| Supply voltage at DC - max | 
                                            
                                            
                                             
                                                0 VDC
                                             
                                         | 
                                    
| Protocol | 
                                            
                                            
                                             
                                                Other bus systems
                                             
                                         | 
                                    
| Input current | 
                                            
                                            
                                             
                                                0 - 1 mA (Digital inputs, low level)  
                                        3 - 10 mA (Digital inputs, high level)  | 
                                    
| Input current at signal 1 | 
                                            
                                            
                                             
                                                3 mA
                                             
                                         | 
                                    
| Input delay | 
                                            
                                            
                                             
                                                20000 µs (falling edge)  
                                        20000 µs (rising edge)  | 
                                    
| Input voltage | 
                                            
                                            
                                             
                                                0 - 20 V AC (Digital inputs, low level)  
                                        120/230 V AC (Digital inputs) 79 - 265 V AC (Digital inputs, high level)  | 
                                    
| Number of inputs (digital) | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Number of outputs (digital) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Output current | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Explosion safety category for dust | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Explosion safety category for gas | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Potential isolation | 
                                            
                                            
                                             
                                                Through optocoupler: yes
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent Pvid | 
                                            
                                            
                                             
                                                1 W
                                             
                                         | 
                                    
| Heat dissipation capacity Pdiss | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent Pvs | 
                                            
                                            
                                             
                                                1 W
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |