Download document () of 20
To be discontinued

140152
Model code: XN-1RS485/422

Eaton XN Serial interface module XI/ON, RS485/422

General specifications

Product Name
Eaton XN Communication module
Catalog Number
140152
EAN
7640130120082
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.032 kg
Certifications
UL report applies to both US and Canada
IEC/EN 61000-6-2
IEC/EN 61000-6-4
CSA Class No.: 2252-01, 2252-81
UL Recognized
Certified by UL for use in Canada
UL File No.: E205091
IEC/EN 6113-2
CSA-C22.2 No. 142
UL 508
CE
UL Category Control No.: NRAQ, NRAQ7
IEC/EN 61131-2
cULus
Model Code
XN-1RS485/422

Features & Functions

Features
Fieldbus connection over separate bus coupler possible
Fitted with:
Potential separation

General information

Cable length
30 m, RS232 Interface
Channels
RxD, TxD
Current consumption
90 mA, from module bus, Analog input modules
25 mA, from supply terminal
Degree of protection
IP20
Insulation resistance
500 V, Control/main circuit enclosure
500 V, Control/main circuit
Mounting method
Rail mounting possible
Resistance
120 Ω (conductor impedance)
Suitable for
Base modules without C-Connection, for sensor feeding: 4-wire
Type
  • RS 484/RS 422, Interface
  • XI/ON technology module
Used with
XN-S4T-SBBS
XN-S4S-SBBS
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)

Electro magnetic compatibility

Air discharge
According to EN 61100-4-2
Burst impulse
According to IEC/EN 61000-4-4
Contact discharge
According to EN 61100-4-2
Electromagnetic fields
According to IEC EN 61100-4-2
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Radiated RFI
IEC/EN 61100-4-6
Surge rating
According to IEC/EN 61000-4-5 Level 4
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)

Electrical rating

Power loss
Normally 1 W
Rated operational voltage
24 V DC (supply terminal)
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at DC - min
18 V
Supply voltage at DC - max
30 V

Communication

Bus termination
120 Ω (external)
Data transfer rate
Selectable up to 115200 Bit/s
64 Byte, Data buffer, Transmit
128 Byte, Data buffer, Reception
Max. 115200 bit/s (parameterizable), default setting: 9600 Bit/s, 7 data bits, odd parity, 2 stop bits
Interfaces
2-wire, half-duplex RS485 interface
2-wire, half-duplex or 4-wire, full-duplex RS422 interface
Number of bytes
1 diagnostic byte
4 parameter bytes
Protocol
Other bus systems

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Through optocoupler: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification