Download document () of 20

143300
Model code: XLST31355

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP31, for WxD = 1350 x 500mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143300
EAN
4015081399642
Product Length/Depth
1260 mm
Product Height
60 mm
Product Width
385 mm
Product Weight
12 kg
Compliances
RoHS conform
Model Code
XLST31355

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.