Download document () of 20

143885
Model code: EP22ORG

EP22ORG. Protection slab, open version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143885
EAN
4015081404193
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.351 kg
Compliances
RoHS conform
Model Code
EP22ORG

Technical data - mechanical

Surface finishing
Untreated
Material
Plastic
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm

Export product specification