Download document () of 20

143911
Model code: EP22RK2

EP22RK2. Top-hat rail mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143911
EAN
4015081404452
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.619 kg
Compliances
RoHS conform
Model Code
EP22RK2

Technical data - mechanical

Number of modular spacings per DIN-rail
12
Number of DIN rails
2
Row distance
150 mm

Additional information

Functions
Extension possible

Export product specification