Download document () of 20

143912
Model code: EP23RK2

EP23RK2. Top-hat rail mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143912
EAN
4015081404469
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.774 kg
Compliances
RoHS conform
Model Code
EP23RK2

Technical Data - Mechanical

Number of modular spacings per DIN-rail
12
Number of DIN rails
3
Row distance
150 mm

Additional information

Functions
Extension possible

Export product specification