Download document () of 20

143983
Model code: APH05

APH05. Cover-plate holder, half, standard type

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143983
EAN
4015081405176
Product Length/Depth
66 mm
Product Height
23.3 mm
Product Width
15 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
APH05

Delivery program

Model
Mounting kit
Color
Gray

Technical data - mechanical

Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

RAL-number
7035

Export product specification