Download document () of 20

149436
Model code: FCFSDNH1BB185

Eaton Distribution parts. Low-voltage h.b.c fuse switch strip, 250A, size 1

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149436
EAN
4015081457724
Product Length/Depth
762 mm
Product Height
202 mm
Product Width
99 mm
Product Weight
4.926 kg
Compliances
RoHS conform
Model Code
FCFSDNH1BB185

Product specifications

Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
120 kA
With error protection
Yes
Number of poles
Three-pole
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Suitable for
Busbar mounting
Front mounting
Rated conditional short-circuit current (Iq)
120 kA
Suitable for fuses
NH1
Cable entry type
Other
Degree of protection (front side)
IP2X
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.